IESNA:LM-63-2002
[TEST]P943049
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35565
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4739.3 4370.1 4033.7 3720.3 3464.6 3355 3349.2 3406.9 3560.7 3887.6
4397 4993.1 5666 6404.3 7023.4 7582.8 8102 8676.8 9145.9 9649.7
10270.7 10680.2 10982 11370.4 11928 13058.5 14748.5 16876.8 18632.2 18399.5
15094.5 8094.3 2639.8 1120.9 438.4 144.2 0
4739.3 4397 4062.5 3745.3 3489.6 3362.7 3364.6 3418.4 3570.3 3893.3
4393.2 4964.2 5639.1 6387 7008 7575.2 8082.7 8626.8 9117.1 9622.8
10232.2 10703.3 11028.2 11305 11881.8 12943.1 14550.4 16680.7 18559.1 18355.3
15381 8548 3035.8 1167 490.3 175 0
4739.3 4408.6 4087.5 3783.7 3529.9 3385.7 3366.5 3401.1 3518.4 3766.4
4191.3 4762.3 5421.8 6127.4 6792.6 7390.6 7890.5 8348 8830.6 9380.5
9991.9 10651.4 11189.7 11606.9 12116.4 12979.7 14365.9 16453.8 18830.2 19783.8
17594 11422.3 4552.8 2034.1 897.9 321.1 0
4739.3 4402.8 4110.6 3826 3578 3433.8 3391.5 3416.5 3497.3 3679.9
4024.1 4512.4 5095 5731.4 6385 7069.5 7721.3 8269.2 8784.5 9347.8
10032.3 10716.7 11339.7 11899.1 12549 13362.3 14631.2 16703.8 19858.8 22963.9
22908.1 16913.4 8611.4 4066.4 1880.3 644.1 0
4739.3 4431.7 4166.3 3920.2 3695.3 3535.7 3476.1 3487.6 3549.2 3683.8
3927.9 4302.8 4804.6 5343 5910.2 6579.2 7357.9 8171.2 8890.2 9634.3
10353.3 11155.1 12001 12804.7 13704.5 14838.8 16436.5 18789.8 22548.6 27285.9
28987.5 22629.3 14704.3 7546.3 3268.5 1017.1 0
4739.3 4427.8 4183.6 3937.5 3716.4 3549.2 3481.9 3497.3 3556.9 3687.6
3906.8 4272.1 4754.7 5285.3 5839 6492.7 7279.1 8105.8 8863.3 9642
10382.2 11182 12028 12875.8 13817.9 14988.8 16584.6 18907.1 22552.4 27184
28974 22969.6 14640.8 7429 3197.3 980.5 0
4739.3 4468.2 4247.1 4043.3 3851 3697.2 3618.4 3604.9 3662.6 3779.9
3968.3 4258.6 4627.8 5071.9 5621.8 6248.5 7063.7 7977 8974.8 10036.1
11103.2 12152.9 13143.1 14106.3 15125.3 16275 17572.8 19174.4 21227.7 23171.5
21981.4 15454.1 6623.5 2109.1 761.4 186.5 0
4739.3 4518.2 4343.2 4193.3 4051 3926 3845.3 3806.8 3831.8 3933.7
4099 4314.4 4598.9 4995 5535.2 6219.7 7038.7 7980.8 9003.7 10045.7
11037.8 11985.7 12887.4 13756.4 14538.9 15221.4 15757.9 16059.7 15809.8 13917.9
8847.9 3095.4 1215.1 697.9 346.1 119.2 0
4739.3 4587.4 4470.1 4370.1 4281.7 4195.2 4141.3 4124 4141.3 4208.6
4322.1 4483.6 4723.9 5093 5585.2 6210.1 6965.7 7819.3 8690.3 9540.1
10322.6 11097.4 11739.6 12308.7 12725.9 12933.5 12856.6 12251 10591.8 7134.9
2951.2 1267 867.1 609.5 390.3 169.2 0
4739.3 4654.7 4598.9 4558.5 4520.1 4491.3 4485.5 4510.5 4562.4 4656.6
4781.6 4946.9 5171.9 5512.2 5948.6 6523.5 7231 8028.9 8865.2 9734.3
10616.7 11487.7 12295.2 12991.2 13543 13758.3 13341.1 11733.8 8319.2 3753
1555.4 995.9 705.6 482.6 315.3 144.2 0
4739.3 4752.7 4760.4 4781.6 4804.6 4839.3 4891.2 4979.6 5100.7 5254.5
5452.6 5694.8 6031.3 6500.4 7113.7 7857.8 8699.9 9592 10518.7 11447.3
12368.3 13271.9 14121.7 14704.3 14817.7 14210.1 12597.1 9745.8 5639.1 2113
1092.1 755.6 523 323 192.3 69.2 0
4739.3 4779.7 4814.3 4871.9 4921.9 4981.5 5062.3 5160.3 5296.8 5462.2
5660.2 5917.8 6258.2 6706.1 7248.3 7880.9 8574.9 9301.7 10055.3 10793.6
11499.2 12199.1 12793.2 13131.5 12985.4 12179.8 10557.1 8052 4589.3 1740
928.6 632.5 438.4 263.4 144.2 40.4 0
4739.3 4810.4 4881.6 4958.5 5043.1 5116.1 5216.1 5329.5 5448.7 5608.3
5785.2 5985.1 6244.7 6569.6 6948.4 7373.3 7836.6 8313.4 8801.8 9263.2
9695.8 10045.7 10226.5 10080.3 9488.2 8359.6 6800.3 4925.8 2797.4 1284.3
782.5 553.7 392.2 255.7 151.9 51.9 0
4739.3 4846.9 4971.9 5100.7 5212.2 5298.8 5393 5466 5521.8 5575.6
5614.1 5642.9 5669.8 5683.3 5662.1 5567.9 5394.9 5185.3 4979.6 4677.8
4183.6 3551.1 2941.6 2434 2018.8 1690 1434.3 1234.3 1065.1 920.9
774.8 647.9 526.8 394.1 251.9 92.3 0
4739.3 4900.8 5060.4 5216.1 5321.8 5391 5427.6 5441 5412.2 5362.2
5289.1 5181.5 5006.5 4779.7 4495.1 4179.8 3872.2 3578 3287.7 2995.5
2699.4 2430.2 2199.5 1972.6 1774.6 1601.5 1457.4 1332.4 1211.3 1090.1
947.9 811.3 653.7 488.3 286.5 113.4 0
4739.3 4946.9 5146.9 5289.1 5377.6 5406.4 5389.1 5358.4 5287.2 5185.3
5018.1 4756.6 4456.7 4170.2 3949.1 3766.4 3562.6 3328.1 3087.7 2862.8
2680.1 2582.1 2439.8 2243.7 2057.2 1888 1716.9 1549.6 1401.6 1259.3
1095.9 917.1 709.4 501.8 292.2 140.4 0
4739.3 4985.4 5198.8 5331.4 5379.5 5364.1 5335.3 5269.9 5152.6 4970
4727.7 4470.1 4237.5 4033.7 3839.5 3649.1 3447.3 3233.9 3047.4 2907
2864.7 2853.2 2755.1 2593.6 2418.7 2239.9 2024.5 1813 1616.9 1451.6
1290.1 1111.3 934.4 721 503.7 261.5 0
4739.3 5025.7 5244.9 5362.2 5371.8 5331.4 5279.5 5179.6 4998.8 4777.7
4579.7 4416.3 4241.3 4037.5 3810.6 3587.6 3355 3135.8 2933.9 2818.6
2780.1 2730.1 2670.5 2568.6 2391.7 2214.9 2061.1 1918.8 1809.2 1688.1
1536.2 1374.7 1199.7 994 778.7 463.4 0
4739.3 5050.7 5268 5354.5 5344.9 5285.3 5204.6 5066.1 4860.4 4675.8
4547 4422 4266.3 4064.4 3818.3 3535.7 3256.9 2993.5 2762.8 2660.9
2553.2 2480.2 2393.7 2209.1 2026.4 1886.1 1768.8 1684.2 1616.9 1511.2
1407.4 1249.7 1072.8 899.8 696 413.4 0
4739.3 5060.4 5289.1 5362.2 5331.4 5268 5166.1 4987.3 4787.3 4639.3
4529.7 4416.3 4270.2 4083.7 3824.1 3504.9 3153.1 2837.8 2593.6 2472.5
2337.9 2216.8 2045.7 1841.9 1686.1 1566.9 1472.7 1393.9 1309.3 1211.3
1138.2 986.3 803.7 657.5 505.7 253.8 0
4739.3 5089.2 5304.5 5366.1 5333.4 5260.3 5135.3 4954.6 4754.7 4616.2
4512.4 4387.4 4250.9 4051 3793.3 3476.1 3114.7 2759 2493.6 2314.8
2136 2005.3 1820.7 1668.8 1522.7 1409.3 1318.9 1247.8 1188.2 1120.9
1184.3 982.5 749.8 572.9 424.9 176.9 0
4739.3 5087.3 5308.4 5371.8 5337.2 5256.5 5145 4956.5 4750.8 4620.1
4512.4 4393.2 4260.5 4066.4 3814.5 3495.3 3132 2768.6 2486 2297.5
2118.7 1982.2 1801.5 1645.8 1499.6 1384.3 1293.9 1224.7 1172.8 1105.5
1222.8 905.6 717.1 576.8 428.7 176.9 0
